Ставки во преземаната папка

Папка на преземања е празна
ставка(и) во папка на преземања

!

SR24A-MP-R

Rotary actuator (Retrofit), 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F03/F04/F05

List price
405,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

System integration

Current documents

Software / Apps

Accessories

Mechanical accessories

ZSF-08

Form fit adapter flat head, 8xØ17x57 mm (WxØxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSF-09

Form fit adapter flat head, 9xØ12x57 mm (WxØxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSF-10

Form fit adapter flat head, 10xØ17x57 mm (WxØxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSF-11

Form fit adapter flat head, 11xØ14x57 mm (WxØxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSF-14

Form fit adapter flat head, 14xØ18x57 mm (WxØxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSK-12

Form fit adapter wedge groove, Ø12x4x57 mm (ØxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSK-14

Form fit adapter wedge groove, Ø14x5x57 mm (ØxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-08

Form fit adapter square, 8x8x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-09

Form fit adapter square, 9x9x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-10

Form fit adapter square, 10x10x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-11

Form fit adapter square, 11x11x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-11-4K

Form fit adapter square, 11x11x57 mm (LxBxH, inside square), for SR..-R

List price: 57,10 €
Your price: ...

ZSV-12

Form fit adapter square, 12x12x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

ZSV-14

Form fit adapter square, 14x14x57 mm (LxWxH), for SR..-R

List price: 54,20 €
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 150,00 €
Your price: ...

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 105,00 €
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 105,00 €
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 105,00 €
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 105,00 €
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 105,00 €
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 105,00 €
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 105,00 €
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 64,60 €
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 86,30 €
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 226,00 €
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: 330,00 €
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 85,50 €
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 28,60 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices

List price: 538,00 €
Your price: ...

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

List price: 805,00 €
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 711,00 €
Your price: ...
Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Movement type
Rotative
Power consumption (holding)
1.25 W
Power consumption (running)
3.5 W
Protection category
IP54
Running time
  • 80...99 s
  • 100...150 s
  • >150 s
  • adjustable
Running time (motor)
90 s / 90°
Running time motor variable
90...350 s
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V