Ставки во преземаната папка

Папка на преземања е празна
ставка(и) во папка на преземања

!

SM24A-R9

Ротационен актуатор, 20 Nm, AC/DC 24 V, 0...135 Ω, 150 s, IP54

List price
386,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CAD data 3D

CADENAS

Accessories

Mechanical accessories

AH-20

Actuator arm for standard shaft clamp (reversible)

List price: 14,30 €
Your price: ...

AV12-25-I

Shaft extension 240 mm Ø20 mm for damper shaft Ø 12...21 mm CrNi

List price: 59,90 €
Your price: ...

AV8-25

Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm

List price: 54,20 €
Your price: ...

K-ENSA

Shaft clamp one-sided for NM..A, SM..A, clamping range Ø8...26 mm
Multipack 20 pcs.

List price: 189,80 €
Your price: ...

K-ENSA-I

Shaft clamp one-sided for SM..A for CrNi (INOX), clamping range Ø12...26 mm, for CrNi shaft (INOX)
Multipack 20 pcs.

List price: 308,00 €
Your price: ...

K-SA

Shaft clamp reversible for SM..A, NKQ.., NMQ.., clamping range Ø10...20 mm

List price: 25,90 €
Your price: ...

KG10A

Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.

List price: 179,00 €
Your price: ...

KG8

Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.

List price: 153,00 €
Your price: ...

KH8

Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm

List price: 16,50 €
Your price: ...

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 61,00 €
Your price: ...

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 63,00 €
Your price: ...

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 51,60 €
Your price: ...

Z-SMA

Base plate extension for SM..A to SM../AM../SMD24R

List price: 9,57 €
Your price: ...

ZF10-NSA

Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 120,00 €
Your price: ...

ZF12-NSA

Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 120,00 €
Your price: ...

ZF15-NSA

Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 120,00 €
Your price: ...

ZF16-NSA

Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.

List price: 120,00 €
Your price: ...

ZG-SMA

Mounting kit for linkage operation for flat installation

List price: 65,70 €
Your price: ...

Electrical accessories

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 126,00 €
Your price: ...

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 105,00 €
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 105,00 €
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 105,00 €
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 105,00 €
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 105,00 €
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 105,00 €
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 105,00 €
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 64,60 €
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 86,30 €
Your price: ...

SGA24

Positioner for wall mounting

List price: 139,00 €
Your price: ...

SGE24

Positioner for built-in mounting

List price: 139,00 €
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 99,20 €
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 270,00 €
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: 330,00 €
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 85,50 €
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 28,60 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices

List price: 538,00 €
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
0...135 Ω
Degree of protection
IP54
Electrical connection
Cable
Fail-safe
NO
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Universal shaft clamp reversible 10...20 mm
Power consumption (holding)
1.25 W
Power consumption (running)
3.5 W
Running time (motor)
150 s / 90°
Running time motor variable
90...350 s
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V