AVK230A-3-RE
Globe valve actuator fail-safe (Retrofit) NC / NO, 2000 N, AC 100...240 V, 3-bodový, 150 s, Stroke 32 mm, IP54
- List price
- 1.676,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessories
Electrical accessories
Product videos
Belimo retrofit globe valve actuators. Suitable for your valves.
Details
Specifications
- Control type
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Kabel
- Fail-safe function
- Fail-safe
- Force
- 2000 N
- Movement type
- Linear
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 3.5 W
- Protection category
- IP54
- Running time
- 100...150 s
- Running time (fail-safe)
- 35 s
- Running time (motor)
- 150 s / 32 mm
- Stroke
- 32 mm
- Voltage AC/DC
- AC 100...240 V