LV24A-MP-RE
Globe valve actuator (Retrofit), 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 200 s (120...200 s), Stroke 20 mm, IP54, Klemmen
- List price
- 570,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessories
Electrical accessories
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 85,50 €
Your price: ...
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 28,60 €
Your price: ...
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices
List price: 538,00 €
Your price: ...
Product videos
How to install a globe valve actuator and RetroFIT linkage
Details
Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Klemmen
- Fail-safe function
- Non fail-safe
- Force
- 500 N
- Movement type
- Linear
- Power consumption (holding)
- 0.5 W
- Power consumption (running)
- 1.5 W
- Protection category
- IP54
- Running time
-
- 80...99 s
- 100...150 s
- adjustable
- Running time (motor)
- 200 s / 20 mm
- Running time motor variable
- 120...200 s
- Stroke
- 20 mm
- Voltage AC/DC
- AC/DC 24 V