NRDVX24-3-T-SI
Kurzhubantrieb für Siemens, 500 N, AC 24 V, 3-bodový, 140 s, Stroke 5.5 mm, IP40, Klemmen
- List price
- 203,00 €
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
- Accessories
- Details
Downloads
Accessories
Electrical accessory
SNR2
Auxiliary switch 1 x EPU for 3-point HT actuators with screw terminals
List price: 35,50 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 24 V
- Power consumption (running)
- 1.5 W
- Power Consumption For Wire Sizing
- 1.5 VA
- Connection Supply Control
- Klemmen 4 mm² (cable ø6...8 mm, 3-wire)
- Force
- 500 N
- Control type
- 3-point
- Manual override
- Temporary and permanent gear train disengagement with rotary knob on the housing
- Stroke
- 5.5 mm
- Running time (motor)
- 140 s / 5.5 mm
- Protection category
- IP40