3. Vnútorné jednotky

22RT-19-1



Learn more
Back to product category
22RT-19-1

22RT-19-1

Room Sensor Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, PC, white, RAL 9003

Parts included: screws

This product is also available with your customised logo on the front.

Please contact your local Belimo representative for ordering.

List price
87,50 €
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
Installing Belimo Room Sensors and Operating Units

Play now Share via email

Powerless Commissioning

Play now Share via email

Room sensors - Designed in Switzerland
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
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • MP-Bus
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Output Voltage [Range]
1 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ
Output signal active note
Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC