3. Vnútorné jednotky

P-22RTM-1900D-1



Learn more
Back to product category
P-22RTM-1900D-1

P-22RTM-1900D-1

Room Operating Unit CO₂ / Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, ePaper touch Display and LED, PC, white, RAL 9003

Parts included: screws

This product is also available with your customised logo on the front.

Please contact your local Belimo representative for ordering.

List price
366,00 €
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
Installing Belimo Room Sensors and Operating Units

Play now Share via email

Commissioning with the Belimo Assistant App

Play now Share via email

Configuring the Display Layout

Play now Share via email

Powerless Commissioning

Play now Share via email

Configuring the CO2 Indicator LED

Play now Share via email

Room sensors - Designed in Switzerland

Play now Share via email

Belimo Sensor Range

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • CO₂
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • MP-Bus
Measuring range CO₂
Default setting: 0...2000 ppm
Measuring range humidity
Default setting: 0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Output Voltage [Range]
2 x 0...5 V, 0...10 V, 2...10 V (Type P-22RT-1900D-1)
3 x 0...5 V, 0...10 V, 2...10 V (Type P-22RTH-1900D-1, P-22RTM-1900D-1)
Output signal active note
  • Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
  • min. resistance 5 kΩ
Display type
ePaper touch Display and LED