BKN230-24-C-MP
Communication and power supply unit for fire damper actuators 24 V with connector
- List price
- 345,00 €
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
- Accessories
- Details
Downloads
Accessories
Electrical accessory
BAT72
Thermoelectric tripping device with control key, Duct inside temperature 72°C (color black), Kanalaussentemperatur 72°C, Probe length 65 mm
List price: 88,90 €
Your price: ...
BAT72-ST
Thermoelectric tripping device with control key, with plug, Duct inside temperature 72°C (color black), Kanalaussentemperatur 72°C, Probe length 65 mm
List price: 101,00 €
Your price: ...
BAT72/9
Thermoelectric tripping device with control key, Duct inside temperature 72°C (color black), Kanalaussentemperatur 72°C, Probe length 90 mm
List price: 88,00 €
Your price: ...
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 3.5 W
- Control type
- MP-Bus
- Protection category
- IP40