2. Ventily
  3. Zónové ventily

R3020-1P6-4-B2



Learn more
Back to product category
R3020-1P6-4-B2

R3020-1P6-4-B2

Characterised control valve, 6-way, DN 20, Internal thread, Rp 3/4", PN 16, ps 1600 kPa, Kvs1 1.6 m³/h, Kvs2 4 m³/h, Fluid temperature 6...80°C [43...176°F]

List price
310,00 €
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
  • Actuator selection
  • Downloads
  • Accessories
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for R3020-1P6-4-B2
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    MagiCAD Cloud

    • View now

    Hydronic Schemes
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
    EXT-OC-ZR3020

    EXT-OC-ZR3020

    Insulation shell for valve R30..-..-..-B2, DN 20
    only for non-condensing applications

    List price: 71,70 €
    Your price: ...
    Add to Project List
    P2P20PF-1GE

    P2P20PF-1GE

    Elbow 90° male/female, DN 20, Rp 3/4", R 3/4", Set of 2 pcs.

    List price: 37,20 €
    Your price: ...
    Add to Project List
    ZR-004

    ZR-004

    Mounting bracket for 6-way valve DN 15/20

    List price: 23,20 €
    Your price: ...
    Add to Project List
    ZR2320

    ZR2320

    Pipe connector for ball valve with internal thread, DN 20, Rp 3/4", R 3/4"

    List price: 17,10 €
    Your price: ...
    Add to Project List
    Details

    Specifications

    Pattern
    6-way
    kvs (Sequence 1)
    1.6 m³/h
    kvs (Sequence 2)
    4 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    6...80°C [43...176°F]
    Differential pressure
    ∆pmax 100 kPa
    Close-off pressure
    350 kPa
    Differential pressure note
    low-noise operation Δpv100 < 50 kPa
    Flow characteristic {Tools}
    Linear
    Leakage rate {Tools}
    Air-bubble tight, leakage rate A
    Pipe connection
    Internal thread