CQD230A-20
Conski rotacijski pogon, 1 Nm, AC 100...240 V, Open/close, 3-točkovno, 15 s, IP40
- List price
- 118,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
Z-ESCM
End stop clips, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.
List price: 21,20 €
Your price: ...
Details
Specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP40
- Electrical connection
- Kabel
- Fail-safe function
- Non fail-safe
- Manual override
- Mit Antrieb (ausgeklickt)
- Power consumption (holding)
- 0.7 W
- Power consumption (running)
- 2 W
- Running time (motor)
- 15 s / 90°
- Torque
- 1 Nm
- Voltage AC/DC
- AC 100...240 V