Domov

Elementi v vaši mapi za prenos

Mapa za prenos je prazna
elementov v mapi za prenos

!

Ogled mape za prenos
V center za prenose

Izdelki v vaši košarici

Košarica je prazna.
izdelkov v košarici

Solution

Količina:
Skupno:
Ogled košarice/seznam projektov
Odpri drug seznam projektov
Izvozi kot .xlsx Izvozi kot .csv Uvozi iz .csv Uvozi iz .bel
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
    • Nadgradnja sistema z boljšo tehnologijo
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
    • Aplikacije
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
    • Aplikacije
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
    • Vrsta uporabe: klimati (AHU)
  • O nas

    Belimo

    • Profil
    • Poslanstvo in vrednote
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
    • Nadgradnja sistema z boljšo tehnologijo
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
    • Aplikacije
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
    • Aplikacije
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
    • Vrsta uporabe: klimati (AHU)
  • O nas

    Belimo

    • Profil
    • Poslanstvo in vrednote
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
  • Elementi v vaši mapi za prenos

    Mapa za prenos je prazna
    elementov v mapi za prenos

    !

    Ogled mape za prenos
    V center za prenose
  • Izdelki v vaši košarici

    Košarica je prazna.
    izdelkov v košarici

    Solution

    Količina:
    Skupno:
    Ogled košarice/seznam projektov
    Odpri drug seznam projektov
    Izvozi kot .xlsx Izvozi kot .csv Uvozi iz .csv Uvozi iz .bel
  1. Home
  2. Pogoni
  3. Pogoni za požarne lopute

BFL24-ST/025



Back to product category
BFL24-ST/025

BFL24-ST/025

Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2 x EPU, IP54, Cable with connector plug

Only available through manufacturers of fire dampers
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
  • Product videos
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
ZA10-B

ZA10-B

Form fit insert 12/10 mm for BFL

List price: 2,14 €
Your price: ...
Add to Project List
ZA10-B.1

ZA10-B.1

Form fit insert 12/10 mm for BFL
Multipack 50 pcs.

List price: 28,00 €
Your price: ...
Add to Project List
ZA11-B

ZA11-B

Form fit insert 12/11 mm for BFL, BFN

List price: 7,15 €
Your price: ...
Add to Project List
ZA11-B.1

ZA11-B.1

Form fit insert 12/11 mm for BFL, BFN
Multipack 50 pcs.

List price: 268,00 €
Your price: ...
Add to Project List
ZA12ON-B.1

ZA12ON-B.1

Form fit insert 12/10 mm without cams for BFL
Multipack 100 pcs.

List price: 89,00 €
Your price: ...
Add to Project List
ZA8-B

ZA8-B

Form fit insert 12/8 mm for BFL

List price: 2,91 €
Your price: ...
Add to Project List
ZA8-B.1

ZA8-B.1

Form fit insert 12/8 mm for BFL
Multipack 50 pcs.

List price: 60,00 €
Your price: ...
Add to Project List
ZKN1-B

ZKN1-B

Hand crank, 40 mm, for BFL, BFN, BEN, BEE

List price: 5,54 €
Your price: ...
Add to Project List
ZKN1-B.1

ZKN1-B.1

Hand crank, 40 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 125,00 €
Your price: ...
Add to Project List
ZKN2-B

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 6,00 €
Your price: ...
Add to Project List
ZKN2-B.1

ZKN2-B.1

Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 134,00 €
Your price: ...
Add to Project List
ZSD-B.1

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 153,00 €
Your price: ...
Add to Project List
ZSN-B

ZSN-B

Bracket for SN2-C7 for BFN/BFL, BEN/BEE

List price: 55,10 €
Your price: ...
Add to Project List
ZZN12-B

ZZN12-B

Pointer 12x12 mm for BFL, BFN, BEN, BEE

List price: 5,03 €
Your price: ...
Add to Project List
ZZN12-B.1

ZZN12-B.1

Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.

List price: 69,00 €
Your price: ...
Add to Project List

Electrical accessory

BKN230-24

BKN230-24

Communication and power supply unit for fire damper actuators 24 V with connector

List price: 233,00 €
Your price: ...
Add to Project List
BKN230-24-C-MP

BKN230-24-C-MP

Communication and power supply unit for fire damper actuators 24 V with connector

List price: 345,00 €
Your price: ...
Add to Project List
BKN230-24-MOD

BKN230-24-MOD

Communication and power supply unit for fire damper actuators 24 V with connector

List price: 350,00 €
Your price: ...
Add to Project List
SN2-C7

SN2-C7

Auxiliary switch 2x SPDT

List price: 85,50 €
Your price: ...
Add to Project List
SN2-C7/300

SN2-C7/300

Auxiliary switch 2x SPDT cable length 3 m

List price: 115,00 €
Your price: ...
Add to Project List
SN2-C7/500

SN2-C7/500

Auxiliary switch 2x SPDT cable length 5 m

List price: 126,00 €
Your price: ...
Add to Project List
Product videos

Advantages of motorised fire dampers

Play now Share via email

Fire damper actuators BFL and BFN

Play now Share via email

Fire protection scenarios

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
0.7 W
Power Consumption For Wire Sizing
4 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable with connector plug 0.25 m, 2 x 0.34 mm² (halogen-free)
Connection Auxilary Switch
Cable with connector plug 0.25 m, 6 x 0.75 mm² (halogen-free)
Connection Plug
  • Supply / control: 3-pole plug, suitable for communication and power supply units (see "Accessories")
  • Auxiliary switch: 6-pole plug, suitable for communication and power supply units (see "Accessories")
Torque
4 Nm
Control type
Open/close
Direction Of Motion Motor
selectable by mounting L/R
Manual override
Mit Stellungsfixierung
Angle of rotation
95
Running time (motor)
<60 s / 90°
Running time (fail-safe)
20 s
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Protection category
IP54
Kontaktirajte nas Politika zasebnosti Sprememba nastavitev zasebnosti Kolofon Varnostni napotki Splošni pogoji poslovanja
+43 1 7490361 0
AM EU
Naročite se na novice
BELIMO Automation Handelsgesellschaft m.b.H, Brunner Straße 63/20, 1230 Vienna (Austria)