CMV-100-MP
VAV control unit CMV DN 100, 2 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 70 s, IP00
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
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
Z-MA
Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.
List price: 118,20 €
Your price: ...
Electrical accessories
CRA24-B3
Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-
List price: 259,00 €
Your price: ...
Tools
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 28,60 €
Your price: ...
ZTH EU
Service Tool, with ZIP-USB functionn, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices
List price: 538,00 €
Your price: ...
Details
Specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP00
- Electrical connection
- Kabel
- Fail-safe function
- Non fail-safe
- Manual override
- Mit Magnet
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 1.5 W
- Running time (motor)
- 70 s
- Torque
- 2 Nm
- Voltage AC/DC
- AC/DC 24 V