Elementi v vaši mapi za prenos

Mapa za prenos je prazna
elementov v mapi za prenos

!

CMV-125-MP

VAV control unit CMV DN 125, 2 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 70 s, IP00

Only available through manufacturers of VAV boxes

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CADENAS

System integration

Current documents

Software / Apps

Accessories

Mechanical accessories

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 118,20 €
Your price: ...

Electrical accessories

CRA24-B3

Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-

List price: 259,00 €
Your price: ...

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 150,00 €
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 226,00 €
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: 330,00 €
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 28,60 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB functionn, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices

List price: 538,00 €
Your price: ...

Gateways

UK24BAC

Gateway MP to BACnet MS/TP

List price: 805,00 €
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 711,00 €
Your price: ...
Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP00
Electrical connection
Kabel
Fail-safe function
Non fail-safe
Manual override
Mit Magnet
Power consumption (holding)
1 W
Power consumption (running)
1.5 W
Running time (motor)
70 s
Torque
2 Nm
Voltage AC/DC
AC/DC 24 V