LMV-D3-KNX
Volumetric flow controller VAV-Compact, 5 Nm, AC/DC 24 V, KNX (S-Mode), IP54
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 85,50 €
Your price: ...
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 28,60 €
Your price: ...
ZTH EU
Service Tool, with ZIP-USB functionn, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices
List price: 538,00 €
Your price: ...
Details
Specifications
- Control type
- KNX (S-Mode)
- Degree of protection
- IP54
- Electrical connection
- Kabel
- Fail-safe function
- Non fail-safe
- Manual override
- Mit Drucktaste, arretierbar
- Mechanical interface
- Universal shaft clamp 6...20 mm
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 2 W
- Torque
- 5 Nm
- Voltage AC/DC
- AC/DC 24 V