LMV-D3-MOD
Volumetric flow controller VAV-Compact, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, IP54
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessories
CRA24-B3
Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-
List price: 259,00 €
Your price: ...
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 85,50 €
Your price: ...
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 28,60 €
Your price: ...
ZTH EU
Service Tool, with ZIP-USB functionn, for parametrisable and communicative Belimo actuators / VAV controller and HVAC performance devices
List price: 538,00 €
Your price: ...
Details
Specifications
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Hybrid (communicative / analog)
- Degree of protection
- IP54, NEMA 2, UL Enclosure Type 2
- Electrical connection
- Kabel
- Fail-safe function
- Non fail-safe
- Manual override
- Mit Drucktaste, arretierbar
- Mechanical interface
- Universal shaft clamp 6...20 mm
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 2 W
- Torque
- 5 Nm
- Voltage AC/DC
- AC/DC 24 V