Domov

Elementi v vaši mapi za prenos

Mapa za prenos je prazna
elementov v mapi za prenos

!

Ogled mape za prenos
V center za prenose

Izdelki v vaši košarici

Košarica je prazna.
izdelkov v košarici

Solution

Količina:
Skupno:
Ogled košarice/seznam projektov
Odpri drug seznam projektov
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
  • Elementi v vaši mapi za prenos

    Mapa za prenos je prazna
    elementov v mapi za prenos

    !

    Ogled mape za prenos
    V center za prenose
  • Izdelki v vaši košarici

    Košarica je prazna.
    izdelkov v košarici

    Solution

    Količina:
    Skupno:
    Ogled košarice/seznam projektov
    Odpri drug seznam projektov
    Izvozi kot .xlsx Izvozi kot .csv Uvozi iz .csv
  1. Home
  2. Senzorji/merilniki
  3. Sobne enote

22RT-19-1



Learn more
Back to product category
22RT-19-1

22RT-19-1

Room Sensor Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, PC, white, RAL 9003

Parts included: screws

This product is also available with your customised logo on the front.

Please contact your local Belimo representative for ordering.

List price
85,80 €
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
  • Product videos
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
System Integration

Current Documents
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
Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
ZIP-BT-NFC

ZIP-BT-NFC

Converter Bluetooth / NFC

List price: 369,00 €
Your price: ...
Add to Project List
Product videos

Installing Belimo Room Sensors and Operating Units

Play now Share via email

Powerless Commissioning

Play now Share via email

Room sensors - Designed in Switzerland

Play now Share via email

Belimo Sensor Range 2024

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
  • 2...10 V
  • MP-Bus
Measuring range temperature
0...50°C [32...122°F]
Communication
MP-Bus
Output Voltage [Range]
1 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RT-19-1)
2 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTH-19-1)
3 x 0...5 V, 0...10 V, 2...10 V, min. resistance 5 kΩ (Type 22RTM-19-1)
Output signal active note
Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC