P-22RTM-1U00D-2
Room Operating Unit CO₂ / Humidity / Temperature active, NFC, Modbus, BACnet, ePaper touch Display and LED, PC, white, RAL 9003
This product is also available with your customised logo on the front.
Please contact your local Belimo representative for ordering.
- List price
- 488,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
Product videos
Room sensors - Designed in Switzerland
Belimo Sensor Range
Installing Belimo Room Sensors and Operating Units
Powerless Commissioning
Commissioning with the Belimo Assistant App
Configuring the CO2 Indicator LED
Configuring the Display Layout
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Output signal
-
- Modbus
- BACnet
- Measuring range CO₂
- 0...2000 ppm
- Measuring range humidity
- 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
-
- Modbus RTU
- BACnet MS/TP
- MP-Bus
- Display type
- ePaper touch Display and LED