Domov

Elementi v vaši mapi za prenos

Mapa za prenos je prazna
elementov v mapi za prenos

!

Ogled mape za prenos
V center za prenose

Izdelki v vaši košarici

Košarica je prazna.
izdelkov v košarici

Solution

Količina:
Skupno:
Ogled košarice/seznam projektov
Odpri drug seznam projektov
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
  • Elementi v vaši mapi za prenos

    Mapa za prenos je prazna
    elementov v mapi za prenos

    !

    Ogled mape za prenos
    V center za prenose
  • Izdelki v vaši košarici

    Košarica je prazna.
    izdelkov v košarici

    Solution

    Količina:
    Skupno:
    Ogled košarice/seznam projektov
    Odpri drug seznam projektov
    Izvozi kot .xlsx Izvozi kot .csv Uvozi iz .csv Uvozi iz .bel
  1. Home
  2. Senzorji/merilniki
  3. Zunanji senzorji (zrak)

22UTH-150X



Back to product category
22UTH-150X

22UTH-150X

Outdoor sensor with weather and radiated heat shield Humidity / Temperature active, Modbus, 0...5 V, 0...10 V

Parts included: dowels, screws, additional cable gland

List price
470,00 €
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
System Integration

Current Documents

  • Download

Archive
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

List price: 9,00 €
Your price: ...
Add to Project List

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List price: 199,00 €
Your price: ...
Add to Project List
Product videos

Belimo Sensor Range 2024

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • Modbus
  • 0...5 V
  • 0...10 V
Measuring range humidity
  • Adjustable via Modbus
  • Default setting: 0...100% RH
Measuring range temperature
  • Adjustable via Modbus
  • -20...80°C [-5...175°F]
Communication
Modbus RTU
Output Voltage [Range]
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable