EF230A-S2
Rotary actuator fail-safe, 30 Nm, AC 100...240 V, Open/close, 75 s, 2 x SPDT, IP54
- List price
- 926,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
KH10
Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm
List price: 29,50 €
Your price: ...
Z-ARS230
Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.
List price: 63,00 €
Your price: ...
ZG-EFB
Mounting kit for linkage operation for flat and side installation
List price: 84,70 €
Your price: ...
Details
Specifications
- Angle of rotation
- 95
- Auxiliary switches
- 2 x SPDT
- Control type
- Open/close
- Degree of protection
- IP54
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Electrical connection
- Cable
- Fail-safe
- YES
- Fail-safe function
- Fail-safe
- Manual override
- By means of hand crank and locking switch
- Mechanical interface
- Universal shaft clamp 12...26.7 mm
- Power consumption (holding)
- 4.5 W
- Power consumption (running)
- 9 W
- Running time (fail-safe)
- <20 s
- Running time (motor)
- 75 s / 90°
- Torque
- 30 Nm
- Voltage AC/DC
- AC 100...240 V