LF230-S
Rotary actuator fail-safe, 4 Nm, AC 230 V, Open/close, 75 s, 1 x SPDT, IP54
- List price
- 294,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
AV6-20
Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm
List price: 48,50 €
Your price: ...
KG10A
Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.
List price: 179,00 €
Your price: ...
KG8
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
List price: 153,00 €
Your price: ...
KH8
Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm
List price: 16,50 €
Your price: ...
Z-ARS180L
Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.
List price: 70,20 €
Your price: ...
ZG-LF3
Mounting kit for linkage operation for side installation Slot width 6.2 mm
List price: 113,00 €
Your price: ...
Details
Specifications
- Angle of rotation
- 95
- Auxiliary switches
- 1 x SPDT
- Control type
- Open/close
- Degree of protection
- IP54
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Electrical connection
- Cable
- Fail-safe
- YES
- Fail-safe function
- Fail-safe
- Manual override
- No
- Mechanical interface
- Universal shaft clamp 8...16 mm
- Power consumption (holding)
- 3 W
- Power consumption (running)
- 5 W
- Running time (fail-safe)
- <20 s
- Running time (motor)
- 75 s / 90°
- Torque
- 4 Nm
- Voltage AC/DC
- AC 230 V