NF24A-S2
Rotary actuator fail-safe, 10 Nm, AC/DC 24 V, Open/close, 75 s, 2 x SPDT, IP54
- List price
- 344,00 €
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessories
AV8-25
Shaft extension 240 mm Ø20 mm for damper shaft Ø 8...22.7 mm
K7-2
Shaft clamp reversible, for central mounting, for damper shafts Ø12.7 / 19.0 / 25.4 mm
KG10A
Ball joint suitable for damper crank arm KH8 / KH10, Multipack 10 pcs.
KG8
Ball joint suitable for damper crank arm KH8, Multipack 10 pcs.
KH-AFB
Actuator arm, for 3/4" shafts, clamping range Ø10...22 mm, Slot width 8.2 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range Ø10...18 mm
Z-ARS230L
Anti-rotation mechanism, 230 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF10-NSA-F
Form fit insert, 10x10 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF12-NSA-F
Form fit insert, 12x12 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF15-NSA-F
Form fit insert, 15x15 mm, for NF..A / SF..A
Multipack 20 pcs.
ZF16-NSA-F
Form fit insert, 16x16 mm, for NF..A / SF..A
Multipack 20 pcs.
ZG-AFB
Mounting kit for linkage operation for flat and side installation
Specifications
- Angle of rotation
- 95
- Auxiliary switches
- 2 x SPDT
- Control type
- Open/close
- Degree of protection
- IP54
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Electrical connection
- Cable
- Fail-safe
- YES
- Fail-safe function
- Fail-safe
- Manual override
- By means of hand crank and locking switch
- Mechanical interface
- Universal shaft clamp 10...25.4 mm
- Power consumption (holding)
- 2.5 W
- Power consumption (running)
- 6 W
- Running time (fail-safe)
- <20 s
- Running time (motor)
- 75 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V