Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

VSF24A-LP1

Rotary actuator fail-safe, 20 Nm, AC/DC 24 V, Cloud, BACnet IP, Modbus TCP, 2...10 V, 150 s (70...220 s), IP40

List price
982,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

System integration

Current documents

Accessories

Electrical accessories

Z-STRJ.1

Grommet for RJ connection module
Multipack 50 pcs.

List price: 346,50 €
Your price: ...

Tools

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 85,50 €
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 538,00 €
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
  • BACnet IP
  • Modbus TCP
  • Cloud
Degree of protection
IP40, IP54 when using protective cap or protective grommet for RJ45 socket
Direction of rotation (fail-safe)
Selectable by mounting L/R
Electrical connection
Cable
Fail-safe
YES
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Mechanical interface
Universal shaft clamp 10...25.4 mm
Power consumption (holding)
3.5 W
Power consumption (running)
8.5 W
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Running time motor variable
70...220 s
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V