Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

BF24-ST

Fire damper actuator, 18 Nm, AC/DC 24 V, Open/close, 120 s, 2 x SPDT, IP54, Cable with connector plug

Only available through manufacturers of fire dampers

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

CAD / BIM

CAD data 3D

CADENAS

Accessories

Mechanical accessories

ZA18-BF

Adapter for form fit 12 mm on round shaft 18 mm, L = 33 mm for BFL, BLF, BFN, BF, BLE, BEN, BEE

List price: 53,30 €
Your price: ...

ZK-BF

Adapter for form fit with clamp for round shaft 10...20 mm / square 10...16 mm for BF, BLF

List price: 33,00 €
Your price: ...

ZK1-B

Hand crank, 40 mm, for BLF, BF, BLE, BE

List price: 5,54 €
Your price: ...

ZK1-B.1

Hand crank, 40 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 106,00 €
Your price: ...

ZK2-B

Hand crank, 70 mm, for BLF, BF, BLE, BE

List price: 6,00 €
Your price: ...

ZK2-B.1

Hand crank, 70 mm, for BLF, BF, BLE, BE
Multipack 100 pcs.

List price: 133,00 €
Your price: ...

ZSD-B.1

Protective bag with wire
Multipack 100 pcs.

List price: 153,00 €
Your price: ...

ZSN-BF

Bracket for SN2-C7 for BF

List price: 34,80 €
Your price: ...

ZZ12-B

Pointer 12x12 mm for BLF, BF, BLE

List price: 5,03 €
Your price: ...

ZZ12-B.1

Pointer 12x12 mm for BLF, BF, BLE
Multipack 100 pcs.

List price: 106,00 €
Your price: ...

Electrical accessories

BKN230-24

Communication and power supply unit for fire damper actuators 24 V with connector

List price: 233,00 €
Your price: ...

BKN230-24-C-MP

Communication and power supply unit for fire damper actuators 24 V with connector

List price: 345,00 €
Your price: ...

BKN230-24-MOD

Communication and power supply unit for fire damper actuators 24 V with connector

List price: 350,00 €
Your price: ...

SN2-C7

Auxiliary switch 2 x SPDT

List price: 85,50 €
Your price: ...

SN2-C7/300

Auxiliary switch 2 x SPDT cable length 3 m

List price: 115,00 €
Your price: ...

SN2-C7/500

Auxiliary switch 2 x SPDT cable length 5 m

List price: 126,00 €
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Advantages of motorised fire dampers

Please accept preferences-cookies to watch this video.

Fire protection scenarios

Details

Specifications

Angle of rotation
95
Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54, IP protection in all mounting positions
Electrical connection
Cable with connector plug
Fail-safe function
Fail-safe
Manual override
With position stop
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft
Power consumption (holding)
2 W
Power consumption (running)
7 W
Running time (fail-safe)
16 s
Running time (motor)
<120 s / 90°
Torque
18 Nm
Voltage AC/DC
AC/DC 24 V