CM24-SR-L
Rotary actuator, 2 Nm, AC/DC 24 V, 2...10 V, 75 s, IP54
- List price
- 185,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessories
AV6-20
Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm
List price: 48,50 €
Your price: ...
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.
List price: 21,20 €
Your price: ...
Z-MA
Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.
List price: 118,20 €
Your price: ...
Details
Specifications
- Angle of rotation
- 95
- Control type
- DC 2...10 V
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Manual override
- With magnet
- Mechanical interface
- Universal shaft clamp 6...12.7 mm
- Power consumption (holding)
- 0.5 W
- Power consumption (running)
- 1 W
- Running time (motor)
- 75 s / 90°
- Torque
- 2 Nm
- Voltage AC/DC
- AC/DC 24 V