Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

LM24A-TP

Rotary actuator, 5 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP54, Terminals

List price
153,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CAD data 3D

CADENAS

Accessories

Mechanical accessories

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

List price: 48,50 €
Your price: ...

K-ELA

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...20 mm
Multipack 20 pcs.

List price: 189,80 €
Your price: ...

K-ELA10

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...10 mm
Multipack 20 pcs.

List price: 286,00 €
Your price: ...

K-ELA13

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...13 mm
Multipack 20 pcs.

List price: 286,00 €
Your price: ...

K-ELA16

Shaft clamp one-sided for LM..A, TM..A, clamping range ø6...16 mm
Multipack 20 pcs.

List price: 286,00 €
Your price: ...

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

List price: 61,00 €
Your price: ...

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

List price: 51,60 €
Your price: ...

Z-TP

Terminal protection IP54
Multipack 20 pcs.

List price: 226,00 €
Your price: ...

ZF10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 120,00 €
Your price: ...

ZF12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 120,00 €
Your price: ...

ZF8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 120,00 €
Your price: ...

ZFRL10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 189,80 €
Your price: ...

ZFRL12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 189,80 €
Your price: ...

ZFRL8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

List price: 189,80 €
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 105,00 €
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 105,00 €
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 105,00 €
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 105,00 €
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 105,00 €
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 105,00 €
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 105,00 €
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 64,60 €
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 86,30 €
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe
NO
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Universal shaft clamp 6...20 mm
Power consumption (holding)
0.2 W
Power consumption (running)
1 W
Running time (motor)
150 s / 90°
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V