The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/at/sr_BA/~mgnlArea=cookies~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/at/sr_BA/~mgnlArea=cookies~

  1. Home
  2. Valves
  3. Valve Actuators

AVK24A-SZ-TPC



Learn more
Back to product category
AVK24A-SZ-TPC

AVK24A-SZ-TPC

Globe valve actuator fail-safe NC/NO, 2000 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 32 mm, IP54, Terminals with cable

List price
1.590,00 €
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
S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 152,00 €
Your price: ...
Add to Project List
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
5 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
9.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 0.5...10 V
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2