Navigation_Teaser_1
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
    Navigation_Teaser_2
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
    Navigation_Teaser_1
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
    Navigation_Teaser_2
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
  2. Sensors/Meters
  3. Accessories

R-22PE-0UC



Back to product category
R-22PE-0UC

R-22PE-0UC

Sensor module thermal energy meter DN 15

List price
458,00 €
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
Cable
Measured values
Flow
Flow qp
1.5
Output Voltage [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
15 mm
Valve size
1/2 inch