01CT-1FH
Cable temperature sensor passive, NTC1k8, Probe length 50 mm, Probe diameter 6 mm, Cable 2 m, 2-wire
- List price
- 17,70 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Sensor accessories
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
List price: 9,32 €
Your price: ...
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
List price: 19,20 €
Your price: ...
A-22P-A45
Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring
List price: 26,60 €
Your price: ...
A-22P-A51
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
List price: 23,00 €
Your price: ...
Product videos
Belimo Sensor Range 2022
Details
Specifications
- Application
- Cable
- Electrical connection
- Cable
- Measured values
- Temperature
- Measuring range temperature
- -35...100°C [-30...210°F]
- Output signal
- NTC1k8
- Probe length
- 50 mm
- Product type
- Sensor
- Sensor type
- Temperature