EV24A-RE
Globe valve actuator (Retrofit), 2500 N, AC/DC 24 V, Otv./zatv., 3-tačkovno, 188 s, Stroke 50 mm, IP54, Terminals
- List price
- 1.186,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessories
Electrical accessories
Product videos
Belimo retrofit globe valve actuators. Suitable for your valves.
Details
Specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Force
- 2500 N
- Movement type
- Linear
- Power consumption (holding)
- 0.5 W
- Power consumption (running)
- 2.5 W
- Protection category
- IP54
- Running time
- >150 s
- Running time (motor)
- 150 s / 40 mm (188 s / 50 mm)
- Stroke
- 50 mm
- Voltage AC/DC
- AC/DC 24 V