LV230A-RE
Globe valve actuator (Retrofit), 500 N, AC 100...240 V, Otv./zatv., 3-tačkovno, 200 s, Stroke 20 mm, IP54, Terminals
- List price
- 471,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Mechanical accessories
Electrical accessories
Product videos
How to install a globe valve actuator and RetroFIT linkage
Details
Specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Force
- 500 N
- Movement type
- Linear
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 2 W
- Protection category
- IP54
- Running time
- 100...150 s
- Running time (motor)
- 200 s / 20 mm
- Stroke
- 20 mm
- Voltage AC/DC
- AC 100...240 V