NRD230-3-SI
Short stroke actuator for Siemens, 500 N, AC 230 V, 3-tačkovno, 140 s, Stroke 5.5 mm, IP40, Cable
- List price
- 178,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Electrical accessories
SNR
Auxiliary switch 1 x SPDT for 3-point HT actuators with cable connection
List price: 31,50 €
Your price: ...
Details
Specifications
- Control type
- 3-point
- Degree of protection
- IP40
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Force
- 500 N
- Movement type
- Linear
- Power consumption (running)
- 3.5 W
- Protection category
- IP40
- Running time
- 100...150 s
- Running time (motor)
- 140 s / 5.5 mm
- Stroke
- 5.5 mm
- Voltage AC/DC
- AC 230 V