Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

NRDVX230-3-T-CA

Short stroke actuator for Cazzaniga, 500 N, AC 230 V, 3-tačkovno, 140 s, Stroke 5.5 mm, IP40, Terminals

List price
201,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Accessories

Electrical accessories

SNR2

Auxiliary switch 1 x SPDT for 3-point HT actuators with screw terminals

List price: 35,50 €
Your price: ...
Details

Specifications

Control type
3-point
Degree of protection
IP40
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Force
500 N
Movement type
Linear
Power consumption (running)
3.5 W
Protection category
IP40
Running time
100...150 s
Running time (motor)
140 s / 5.5 mm
Stroke
5.5 mm
Voltage AC/DC
AC 230 V