Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

R-22PE-0UC

Sensormodule Thermal Energy Meter DN 15

List price
436,00 €

Design data: Design data

  • Downloads
  • Details
Downloads

Documentation

Tender texts

Details

Specifications

Accessory type
Sensors
Application
Pipe
Electrical connection
Cable
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Measured values
Volumetric flow
Product type
Dodatak
Sensor type
Thermal energy meter
Voltage AC/DC
AC/DC 24 V