R-22PE-0UF
Sensormodule Thermal Energy Meter DN 32
- List price
- 526,00 €
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
- Details
Downloads
Details
Specifications
- Accessory type
- Sensors
- Application
- Pipe
- Electrical connection
- Cable
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Measured values
- Volumetric flow
- Product type
- Dodatak
- Sensor type
- Thermal energy meter
- Voltage AC/DC
- AC/DC 24 V