The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/at/sr_RS/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/at/sr_RS/~mgnlArea=outdated~

  1. Početak
  2. Senzori / merila
  3. Kanalni senzori (vazduh)

01CT-1DH



Learn more
Back to product category
01CT-1DH

01CT-1DH

Cable Temperature Sensor passive, Ni1000TK5000, Probe length 50 mm, Probe diameter 6 mm, Cable 2 m, 2-wire

Kataloška cena
24,40 €
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
  • Product videos
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
A-22D-A03

A-22D-A03

Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic

List price: 11,00 €
Vaša cena: ...
Add to Project List
A-22D-A05

A-22D-A05

Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass

List price: 22,60 €
Vaša cena: ...
Add to Project List
A-22P-A44

A-22P-A44

Thermal contact fluid

List price: 3,00 €
Vaša cena: ...
Add to Project List
A-22P-A45

A-22P-A45

Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring

List price: 31,40 €
Vaša cena: ...
Add to Project List
A-22P-A51

A-22P-A51

Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..

List price: 25,00 €
Vaša cena: ...
Add to Project List

Thermowells

A-22P-A06

A-22P-A06

Thermowell Stainless steel, 50 mm, G 1/2", SW27

List price: 37,20 €
Vaša cena: ...
Add to Project List
A-22P-A08

A-22P-A08

Thermowell Stainless steel, 100 mm, G 1/2", SW27

List price: 38,50 €
Vaša cena: ...
Add to Project List
A-22P-A10

A-22P-A10

Thermowell Stainless steel, 150 mm, G 1/2", SW27

List price: 41,80 €
Vaša cena: ...
Add to Project List
A-22P-A12

A-22P-A12

Thermowell Stainless steel, 200 mm, G 1/2", SW27

List price: 44,40 €
Vaša cena: ...
Add to Project List
A-22P-A14

A-22P-A14

Thermowell Stainless steel, 300 mm, G 1/2", SW27

List price: 48,80 €
Vaša cena: ...
Add to Project List
A-22P-A16

A-22P-A16

Thermowell Stainless steel, 450 mm, G 1/2", SW27

List price: 52,60 €
Vaša cena: ...
Add to Project List
A-22P-A18

A-22P-A18

Thermowell Brass, 50 mm, R 1/2", SW22

List price: 18,50 €
Vaša cena: ...
Add to Project List
A-22P-A20

A-22P-A20

Thermowell Brass, 100 mm, R 1/2", SW22

List price: 18,00 €
Vaša cena: ...
Add to Project List
A-22P-A22

A-22P-A22

Thermowell Brass, 150 mm, R 1/2", SW22

List price: 20,00 €
Vaša cena: ...
Add to Project List
A-22P-A24

A-22P-A24

Thermowell Brass, 200 mm, R 1/2", SW22

List price: 22,00 €
Vaša cena: ...
Add to Project List
A-22P-A26

A-22P-A26

Thermowell Brass, 300 mm, R 1/2", SW22

List price: 24,80 €
Vaša cena: ...
Add to Project List
A-22P-A28

A-22P-A28

Thermowell Brass, 450 mm, R 1/2", SW22

List price: 28,20 €
Vaša cena: ...
Add to Project List
A-22P-A29

A-22P-A29

Thermowell Stainless steel, 250 mm, G 1/2", SW27

List price: 47,10 €
Vaša cena: ...
Add to Project List
A-22P-A30

A-22P-A30

Thermowell Brass, 250 mm, R 1/2", SW22

List price: 23,30 €
Vaša cena: ...
Add to Project List
Product videos

Belimo Sensor Range

Play now Share via email
Detalji

Specifikacije

Electrical connection
Cable
Measured values
Temperature
Output signal
Ni1000TK5000
Output signal passive temperature
Ni1000TK5000
Probe length
50 mm