01DT-1AL
Duct/Immersion Temperature Sensor passive, Pt100, Probe length 100 mm, Probe diameter 6 mm
Parts included: mounting clip, screws, adhesive foil
- List price
- 47,40 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Sensor accessories
A-22D-A03
Mounting flange for sensor probe 6 mm, up to max. 120°C [248°F], Plastic
List price: 9,32 €
Your price: ...
A-22D-A05
Mounting flange for sensor probe 6 mm, up to max. 260°C, Brass
List price: 19,20 €
Your price: ...
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1 x 6 mm
Multipack 10 pcs.
List price: 37,30 €
Your price: ...
A-22P-A45
Compression fitting, Stainless steel, G 1/4" (external thread) for 6 mm, with cutting ring
List price: 26,60 €
Your price: ...
A-22P-A51
Cold barrier, Plastic, L 50 mm, for thermowell A-22P-A..
List price: 23,00 €
Your price: ...
Product videos
Belimo Sensor Range 2022
Details
Specifications
- Accessory type
- Sensors
- Application
-
- Duct
- Pipe
- Electrical connection
- Terminals
- Measured values
- Temperature
- Measuring range temperature
- -50...160°C [-60...320°F]
- Mounting type
-
- Single point
- Immersion
- Output signal
- Pt100
- Probe length
- 100 mm
- Product type
- Sensor
- Sensor type
- Temperature