2. Senzori / merila
  3. Sobne jedinice

P-22RTH-1U00D-2



Learn more
Back to product category
P-22RTH-1U00D-2

P-22RTH-1U00D-2

Room Operating Unit Humidity / Temperature active, NFC, Modbus, BACnet, ePaper touch Display, PC, white, RAL 9003

Parts included: screws

This product is also available with your customised logo on the front.

Please contact your local Belimo representative for ordering.

Kataloška cena
363,00 €
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
  • Product videos
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
System Integration

Current Documents
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
Belimo Assistant 2

Belimo Assistant 2

Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices

List price: 438,00 €
Vaša cena: ...
Add to Project List
Product videos

Room sensors - Designed in Switzerland

Play now Share via email

Belimo Sensor Range

Play now Share via email

Installing Belimo Room Sensors and Operating Units

Play now Share via email

Powerless Commissioning

Play now Share via email

Commissioning with the Belimo Assistant App

Play now Share via email

Configuring the Display Layout

Play now Share via email
Detalji

Specifikacije

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • Modbus
  • BACnet
Measuring range humidity
0...100% RH
Measuring range temperature
0...50°C [32...122°F]
Communication
  • Modbus RTU
  • BACnet MS/TP
  • MP-Bus
Display type
ePaper touch Display