P-22RTM-1U00A-2
Room sensor / Room operating unit CO₂ / Humidity / Temperature active, NFC, Modbus, BACnet, Belimo Display App and LED, PC, white, RAL 9003
Parts included: screws
This product is also available with your customised logo on the front.
Please contact your local Belimo representative for ordering.
- Kataloška cena
- 350,00 €
Design data: Design data
- Downloads
- Dodaci
- Product videos
- Detalji
Tools
Belimo Assistant 2
Service-Tool for wired and wireless setup, on-site operation and troubleshooting. Platform independent for Android, iOS and Windows
Belimo Display App
Belimo Display App, Innovative end-user app for displaying current room values and adjusting setpoints., For NFC-capable Android and iOS smartphones. Compatible devices: 22RT.. and P-22RT...
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative Belimo devices
Room sensors - Designed in Switzerland
Belimo Sensor Range
Changing the Temperature Setpoint with the Belimo Display App
Installing Belimo Room Sensors and Operating Units
Powerless Commissioning
Commissioning with the Belimo Assistant App
Configuring the CO2 Indicator LED
Specifikacije
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- CO₂
- Temperature
- Humidity
- Output signal
-
- Modbus
- BACnet
- Measuring range CO₂
- 0...2000 ppm
- Measuring range humidity
- 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
-
- Modbus RTU
- BACnet MS/TP
- MP-Bus
- Display type
- Belimo Display App and LED