22UT-14
Outside Temperature Sensor active, 4...20 mA, External sensor, Probe length 25 mm, Probe diameter 6 mm
Scope of delivery: mounting plate, dowels, screws
- List price
- 115,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Sensor accessories
A-22G-A01.1
Connection adapter flex conduit, M20x1.5, for cable gland 1 x 6 mm
Multipack 10 pcs.
List price: 37,30 €
Your price: ...
Product videos
Belimo Sensor Range 2022
Details
Specifications
- Additional features
- External sensor
- Application
- Outdoor
- Electrical connection
- Terminals
- Measured values
- Temperature
- Output signal
- 4...20 mA
- Probe length
- 25 mm
- Product type
- Sensor
- Sensor type
- Temperature
- Voltage AC/DC
- DC 24 V