22UTH-130X
Outdoor sensor with weather and radiated heat shield Humidity / Temperature active, 4...20 mA
Scope of delivery: dowels, screws
- List price
- 403,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Downloads
Accessories
Sensor accessories
A-22D-A06
Replacement filter sensor probe tip, wire mesh, Stainless steel
List price: 8,55 €
Your price: ...
Product videos
Belimo Sensor Range 2022
Details
Specifications
- Application
- Outdoor
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Measuring range humidity
- 0...100% RH non-condensing
- Measuring range velocity
- Max. 12 m/s
- Output signal
- 4...20 mA
- Product type
- Sensor
- Sensor type
- Humidity
- Voltage AC/DC
- DC 24 V