Stavke u vašoj mapi za preuzimanje

Mapa za preuzimanje je prazna
Stavka/stavke u mapi za preuzimanje

!

BKN230-24-C-MP



BKN230-24-C-MP

Communication and power supply unit for fire damper actuators 24 V with connector

List price
345,00 €

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

System integration

Current documents

Success stories

Accessories

Electrical accessories

BAT72

Thermoelectric tripping device with control key, Duct inside temperature 72°C (color black), Duct outside temperature 72°C, Probe length 65 mm

List price: 88,90 €
Your price: ...

BAT72-ST

Thermoelectric tripping device with control key, with plug, Duct inside temperature 72°C (color black), Duct outside temperature 72°C, Probe length 65 mm

List price: 101,00 €
Your price: ...

BAT72/9

Thermoelectric tripping device with control key, Duct inside temperature 72°C (color black), Duct outside temperature 72°C, Probe length 90 mm

List price: 88,00 €
Your price: ...

BKS24-1B

Communication and control unit for fire dampers

List price: 459,00 €
Your price: ...

BKS24-9A

Communication and control unit for fire dampers

List price: 613,00 €
Your price: ...
Details

Specifications

Control type
MP-Bus
Power consumption (running)
3.5 W
Product type
Dodatak
Voltage AC/DC
AC 230 V