Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Loptasti regulacioni ventil, 6-kraki, DN 20, Unutrašnji navoj, Rp 3/4", PN 16, ps 1600 kPa, kvs1 2.5 m³/h, kvs2 2.5 m³/h, Fluid temperature 6...80°C [43...176°F]
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve R30..-..-..-B2, DN 20
only for non-condensing applications
Elbow 90° male/female, DN 20, Rp 3/4", R 3/4", Set of 2 pcs.
Pipe connector for ball valve, DN 20, G 3/4", with internal thread