BEN24-ST

Smoke control damper actuator, 15 Nm, AC/DC 24 V, Open/close, <30 s, 2 x SPDT, Form fit 12x12 mm, IP54, Cable with connector plug

Only available through manufacturers of smoke control dampers

Design data: Design data

  • Details
  • Downloads
Details

Specifications

Angle of rotation
95
Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable with connector plug
Fail-safe function
Non fail-safe
Manual override
With hand crank
Mechanical interface
Form fit 12x12 mm, continuous hollow shaft
Power consumption (holding)
0.1 W
Power consumption (running)
3 W
Running time (motor)
<30 s / 90°
Torque
15 Nm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit