Items in your download folder

Download folder is empty
item(s) in download folder

!

SY9U230A-MF-T-TS



SY9U230A-MF-T-TS

Rotary actuator, 2000 Nm, AC 230 V, MFT, 2...10 V, 70 s, 2 x SPDT, IP67, F16, Terminals

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Valve specifications

Angle of rotation
90

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
DC 2...10 V
Degree of protection
IP67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Temporary with handwheel (non-rotating)
Power consumption (running)
240 W
Running time (motor)
70 s / 90°
Torque
2000 Nm
Voltage AC/DC
AC 230 V
Downloads

Documentation

CAD / BIM

Accessories

Tools

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: $1,165.00
Your price: ...