Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 0.5 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 2 Nm
- Control type
- DC 2...10 V
- Manual override
- With hand crank
- Running time (motor)
- 90 s / 90°
- Protection category
- IP40
- Ambient Temperature
- -7...50°C [19...122°F]