Specifications
- Voltage AC/DC
- AC/DC 24 V
- Measured values
-
- NO₂ (Nitrogen Dioxide)
- Temperature
- Output signal
-
- BACnet
- CAN bus
- 2...10 V
- 4...20 mA
- Relay
- Measuring range temperature
- -20...50°C [-4...122°F]
- Measuring Range Gas
- NO₂: 0...10 ppm
- Communication
-
- CAN bus
- BACnet MS/TP
- Output signal relay note
-
- Relays: SPDT, 5A @ AC 125 V, non-inductive
- Please see remarks section for relay rating.
- Output signal active note
- Analogue outputs: 2...10 V or 4...20 mA, user selectable with jumper
- Display type
- LCD