Specifications
- Voltage AC/DC
- AC 24 V
- Measured values
- Temperature
- Output signal
-
- CAN bus
- BACnet
- Relay
- Measuring range temperature
- -20...40°C [-4...104°F]
- Communication
-
- CAN bus
- BACnet MS/TP
- Output signal relay note
-
- SPDT, 5 A @ AC 240 V or 4 A @ AC 24 V, non-inductive, explosion proof, fail-safe
- Refer to remarks section
- Output signal active note
- Analogue outputs: 2...10 V or 4...20 mA, user selectable with jumper
- Display type
- LCD