Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 320 m³/h
- Fluid
- Chilled and hot water, water with glycol up to max. 50% vol.
- Fluid temperature
- -5...100°C [23...212°F]
- Close-off pressure
- 400 kPa
- Differential pressure Δpmax
- DN 150: < 250 kPa
- Differential pressure note
- 200 kPa for low-noise operation
- Leakage rate {Tools}
- Air-bubble tight, leakage rate A (EN 12266-1)
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 6.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Control type
- DC 2...10 V
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2