Items in your download folder

Download folder is empty
item(s) in download folder

!

NVK24A-3-TPC

Globe valve actuator fail-safe NC / NO, 1000 N, AC 24 V, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable

List price
$1,182.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Control type
3-point
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Fail-safe
Force
1000 N
Manual override
With push-button
Power consumption (holding)
1.5 W
Power consumption (running)
3 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 20 mm
Stroke
20 mm
Voltage AC/DC
AC 24 V
Downloads

Documentation

Tender texts

CAD / BIM

Accessories

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: $270.00
Your price: ...