Items in your download folder

Download folder is empty
item(s) in download folder

!

NVK24A-MP-TPC

Globe valve actuator fail-safe NC / NO, 1000 N, AC/DC 24 V, MP-Bus, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable

List price
$1,235.00

Design data: Design data

  • Details
  • Downloads
  • Accessories
Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Fail-safe
Force
1000 N
Manual override
With push-button
Power consumption (holding)
1.5 W
Power consumption (running)
2.5 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 20 mm
Stroke
20 mm
Voltage AC/DC
AC/DC 24 V
Downloads

Documentation

Tender texts

CAD / BIM

Accessories

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: $270.00
Your price: ...

Tools

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: $168.00
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: $1,165.00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: $1,655.00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: $1,548.00
Your price: ...